IESNA:LM-63-2002
[TEST]P955802
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36729
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5050.6 5431.4 5840.3 6251.2 6566.1 6758.9 6876.2 6942.1 7014.8 7099.1
7207.6 7354.9 7553.5 7788 8072.9 8552.6 9277.4 10238.7 11425.8 12910.3
14856.1 17089.7 19467.7 21630.6 22937.8 22274 20945.5 19165.4 17026.7 14478.2
11254.2 8041 5262.8 3059.2 1346 416.7 0
5050.6 5451.9 5912.2 6368.2 6704.5 6908.9 7005.7 7029.5 7045.2 7059.1
7081.6 7129.7 7217.7 7328.1 7510.1 7890.6 8557.5 9524.3 10784.1 12286.1
14085 16156 18545.2 21128.2 23718 24406 22946.5 21068.5 19096.8 16853.7
13712.9 10336 7193.6 4379.2 2046.6 652.2 0
5050.6 5472.7 5984.3 6485.1 6842.9 7058.8 7134.9 7116.9 7075.8 7019.2
6955.7 6904.3 6882 6868.4 6947.5 7228.5 7837.5 8810 10142.2 11661.6
13314 15222.4 17622.7 20625.7 24498.5 26538.1 24947.5 22971.7 21167 19229.3
16171.5 12631.2 9124.3 5699.4 2747.2 887.6 0
5050.6 5501.9 6055.6 6590.3 6966.3 7170.4 7204.9 7118.3 6983.8 6828.5
6666.1 6520.8 6409.9 6334.3 6390.9 6722.7 7461.3 8593.3 10046.6 11642.2
13317.3 15128 17254.6 19887.5 23581.8 26434.8 25343.5 23157.4 21249.9 19289
16392.2 12947.1 9517 6138 3120.3 1095.8 0
5050.6 5531.2 6127.1 6695.6 7089.8 7281.6 7275 7119.4 6891.7 6637.8
6376.6 6137.4 5937.8 5800.2 5834.5 6216.9 7085.1 8376.6 9950.9 11622.9
13320.6 15033.4 16886.6 19149.5 22665.1 26331.3 25739.2 23342.8 21333.1 19348.5
16612.9 13263 9909.6 6576.8 3493.3 1303.9 0
5050.6 5548.6 6165.9 6758.9 7164.6 7335.9 7277 7040.9 6718.4 6383
6067.1 5794.4 5580.4 5464.3 5601.2 6201.8 7350.6 8955.7 10878.7 12961.3
15045.5 17093.8 19179.7 21464.9 24856.2 28338.5 28290.1 26000.7 23709.9 21208.1
18059.7 14362.9 10740.3 7148.5 3963.1 1538.8 0
5050.6 5566.1 6204.7 6822.3 7239 7390.2 7278.9 6962.4 6545.2 6128.1
5757.6 5451.3 5223 5128.5 5368 6186.6 7616.1 9534.8 11806.6 14299.3
16770.3 19154.1 21472.6 23780.2 27047.4 30346 30841.1 28658.3 26086.5 23067.6
19506.5 15462.7 11570.5 7720.2 4432.7 1773.7 0
5050.6 5574.8 6228.1 6856.6 7272.3 7408.4 7259.5 6890.5 6419 5970.4
5591.7 5288.2 5071.7 5009.7 5340.3 6313.4 7924.3 10095.3 12727.6 15647.6
18550 21356.1 24097.7 26753.6 30230.8 33374.7 33778 31607.8 28624.8 24968.7
20844.7 16411.8 12069 7928.2 4550.7 1783.8 0
5050.6 5583.5 6251.8 6890.7 7305.5 7426.6 7240.2 6818.4 6292.8 5812.6
5426.1 5125.2 4920.3 4890.7 5312.6 6440.1 8232.4 10655.8 13648.7 16995.7
20329.7 23557.9 26722.8 29726.8 33414.3 36403.3 36714.8 34557.3 31162.8 26869.5
22182.9 17361 12567.3 8135.9 4668.8 1793.7 0
5050.6 5579.6 6269.6 6907.2 7318.1 7428.5 7217.3 6767.7 6215.3 5726.9
5345.1 5048.6 4849 4839.3 5308.3 6506 8385.9 10984.9 14207.8 17787.4
21405.7 24847.7 28256.7 31628.9 35470.2 38303.6 38332.7 35824.8 31867.3 26940.8
21824.4 16744.7 11576 7356.8 4044.7 1505.9 0
5050.6 5583.5 6251.8 6890.7 7305.5 7426.6 7240.2 6818.4 6292.8 5812.6
5426.1 5125.2 4920.3 4890.7 5312.6 6440.1 8232.4 10655.8 13648.7 16995.7
20329.7 23557.9 26722.8 29726.8 33414.3 36403.3 36714.8 34557.3 31162.8 26869.5
22182.9 17361 12567.3 8135.9 4668.8 1793.7 0
5050.6 5574.8 6228.1 6856.6 7272.3 7408.4 7259.5 6890.5 6419 5970.4
5591.7 5288.2 5071.7 5009.7 5340.3 6313.4 7924.3 10095.3 12727.6 15647.6
18550 21356.1 24097.7 26753.6 30230.8 33374.7 33778 31607.8 28624.8 24968.7
20844.7 16411.8 12069 7928.2 4550.7 1783.8 0
5050.6 5566.1 6204.7 6822.3 7239 7390.2 7278.9 6962.4 6545.2 6128.1
5757.6 5451.3 5223 5128.5 5368 6186.6 7616.1 9534.8 11806.6 14299.3
16770.3 19154.1 21472.6 23780.2 27047.4 30346 30841.1 28658.3 26086.5 23067.6
19506.5 15462.7 11570.5 7720.2 4432.7 1773.7 0
5050.6 5548.6 6165.9 6758.9 7164.6 7335.9 7277 7040.9 6718.4 6383
6067.1 5794.4 5580.4 5464.3 5601.2 6201.8 7350.6 8955.7 10878.7 12961.3
15045.5 17093.8 19179.7 21464.9 24856.2 28338.5 28290.1 26000.7 23709.9 21208.1
18059.7 14362.9 10740.3 7148.5 3963.1 1538.8 0
5050.6 5531.2 6127.1 6695.6 7089.8 7281.6 7275 7119.4 6891.7 6637.8
6376.6 6137.4 5937.8 5800.2 5834.5 6216.9 7085.1 8376.6 9950.9 11622.9
13320.6 15033.4 16886.6 19149.5 22665.1 26331.3 25739.2 23342.8 21333.1 19348.5
16612.9 13263 9909.6 6576.8 3493.3 1303.9 0
5050.6 5501.9 6055.6 6590.3 6966.3 7170.4 7204.9 7118.3 6983.8 6828.5
6666.1 6520.8 6409.9 6334.3 6390.9 6722.7 7461.3 8593.3 10046.6 11642.2
13317.3 15128 17254.6 19887.5 23581.8 26434.8 25343.5 23157.4 21249.9 19289
16392.2 12947.1 9517 6138 3120.3 1095.8 0
5050.6 5472.7 5984.3 6485.1 6842.9 7058.8 7134.9 7116.9 7075.8 7019.2
6955.7 6904.3 6882 6868.4 6947.5 7228.5 7837.5 8810 10142.2 11661.6
13314 15222.4 17622.7 20625.7 24498.5 26538.1 24947.5 22971.7 21167 19229.3
16171.5 12631.2 9124.3 5699.4 2747.2 887.6 0
5050.6 5451.9 5912.2 6368.2 6704.5 6908.9 7005.7 7029.5 7045.2 7059.1
7081.6 7129.7 7217.7 7328.1 7510.1 7890.6 8557.5 9524.3 10784.1 12286.1
14085 16156 18545.2 21128.2 23718 24406 22946.5 21068.5 19096.8 16853.7
13712.9 10336 7193.6 4379.2 2046.6 652.2 0
5050.6 5431.4 5840.3 6251.2 6566.1 6758.9 6876.2 6942.1 7014.8 7099.1
7207.6 7354.9 7553.5 7788 8072.9 8552.6 9277.4 10238.7 11425.8 12910.3
14856.1 17089.7 19467.7 21630.6 22937.8 22274 20945.5 19165.4 17026.7 14478.2
11254.2 8041 5262.8 3059.2 1346 416.7 0
5050.6 5389.7 5748.3 6099.2 6374 6547.9 6656.2 6719 6783 6862.2
6975.4 7133.6 7339.6 7576.2 7870.2 8294.1 8900.7 9694.9 10692.2 11877.9
13299.7 14793.1 16117.2 17055.6 17290.1 16302.7 14905.5 13242.9 11428.7 9461.9
7207.4 5044.5 3250.1 1881.1 846.2 277.1 0
5050.6 5348 5656.2 5947.5 6182 6337 6436.3 6496 6551 6625.2
6743.4 6912 7125.8 7364.6 7667.3 8035.5 8523.9 9151.1 9958.7 10845.3
11743 12496.5 12766.9 12480.6 11642.2 10331.3 8865.6 7320.4 5830.6 4445.9
3160.6 2048.1 1237.4 703.1 346.5 137.6 0
5050.6 5303.7 5564.3 5807.2 5996.5 6126.9 6208.3 6247.3 6277.7 6318.8
6393.2 6509.5 6660.1 6817.3 6996.4 7196.9 7451.6 7784.8 8223.1 8690.2
9123.6 9405 9342.9 8906.5 8094.3 6996 5875.4 4777.7 3761.8 2875.9
2087.3 1414.4 911.3 560.5 299.6 124.2 0
5050.6 5259.5 5472.7 5666.9 5811.2 5916.9 5980.4 5998.6 6004.5 6012.2
6042.8 6106.8 6194.4 6270 6325.4 6358.3 6379.1 6418.4 6487.6 6535.1
6504.1 6313.2 5918.8 5332.5 4546.3 3660.6 2885.4 2235 1692.9 1305.9
1014 780.6 585.3 418.2 252.9 110.9 0
5050.6 5214.9 5380.2 5530.2 5645.3 5721.1 5755 5737 5687.4 5626.5
5566.5 5526.3 5507.5 5484.3 5440.5 5365.5 5262.2 5155.6 5056.6 4974.8
4885.6 4735 4485.4 4133.5 3676.5 3129.6 2637.5 2164.6 1713 1366.5
1069 818.1 600.8 420.9 251.6 109.5 0
5050.6 5170.3 5288 5393.6 5479.3 5525.4 5529.6 5475.4 5370.3 5240.9
5090.3 4945.9 4820.3 4698.2 4556 4372.6 4145.5 3893.2 3625.7 3414.5
3267.2 3157.1 3052 2934.2 2806.7 2598.5 2389.6 2094.1 1733 1427.4
1124.1 855.6 616.3 424 250 108.1 0
5050.6 5127.7 5201.7 5273.2 5337 5364.3 5343.2 5251.1 5092.4 4906.2
4698.2 4508.1 4349.2 4212.2 4077.5 3918.9 3729.8 3521 3299.3 3123.9
3007.5 2930.7 2875.1 2809.2 2708.4 2533.2 2358.8 2111.3 1812.9 1540.6
1250.8 978.7 720.6 500.8 306.2 131 0
5050.6 5085.1 5115.5 5152.9 5194.4 5203.3 5156.8 5026.9 4814.5 4571.5
4306.3 4070.3 3878 3725.9 3599 3465.2 3314.1 3148.9 2973 2833.4
2747.8 2704.5 2698.2 2684.2 2610.2 2468.1 2328 2128.4 1892.5 1653.5
1377.6 1101.8 824.6 577.5 362.4 154.1 0
5050.6 5043.8 5034.1 5041.8 5057.3 5059.3 4997.3 4839.3 4596.1 4322.8
4051.5 3838.3 3683.3 3568.9 3468.1 3350.9 3210.4 3053.4 2876.1 2708.4
2583.4 2515.6 2522.4 2529.2 2507.8 2455.5 2329.5 2124.1 1892.5 1672.5
1465.2 1246.2 997.1 724.8 471.9 199.6 0
5050.6 4997.8 4953.7 4937.8 4945.5 4955.2 4913.9 4787.9 4582.5 4349.4
4123.2 3925.5 3751.7 3599.3 3455.5 3304.8 3139.6 2964.2 2789.8 2634.2
2497.2 2395 2340.8 2308.2 2277.6 2241.9 2166.7 2032.6 1862.5 1672.9
1457.8 1242.3 996.5 733 482.6 213.2 0
5050.6 4960.6 4883.5 4844.3 4847.1 4874.6 4875.4 4802.1 4648.4 4446.9
4235.6 4034 3837.7 3650.3 3469.5 3289.3 3104.6 2917.7 2744.5 2596.2
2463.5 2361.7 2288.1 2231.5 2178.2 2117.5 2034.6 1922.5 1784.2 1619.2
1416.5 1209.1 968.8 719.4 468 207.4 0
5050.6 4923.6 4813.1 4751.1 4748.6 4794.3 4837 4816 4714.3 4544.3
4348 4142.6 3924.2 3701.3 3483.6 3273.8 3069.5 2871.2 2699.3 2558.2
2429.9 2328.6 2235.5 2154.7 2078.6 1993.3 1902.2 1812.5 1705.9 1565.6
1375 1176 940.9 705.8 453.5 201.6 0
5050.6 4890.1 4754.2 4673.6 4671.1 4742.8 4844 4900.5 4861 4711.8
4498.6 4266.4 4026.9 3783.3 3546.2 3318.7 3101.8 2897.6 2721.4 2579.2
2462.5 2377.6 2305.1 2229.5 2144.3 2035 1918.3 1807.4 1688.4 1540
1350.6 1151.2 920.2 691.1 437 198.5 0
5050.6 4856.7 4695.5 4596.1 4593.6 4691.6 4850.9 4985 5007.9 4879.6
4649.4 4390.1 4129.6 3865.4 3608.6 3363.5 3134.2 2924.1 2743.9 2599.9
2495.2 2426.4 2374.5 2304.3 2209.8 2076.6 1934.2 1802.4 1671 1514.6
1326 1126.4 899.3 676.4 420.6 195.4 0
5050.6 4827.5 4643.6 4530.8 4523.2 4636.2 4836.6 5030 5101.9 5001.9
4769.7 4486.6 4209.6 3942.2 3684.6 3439.3 3207.5 2993.5 2809.8 2664.4
2556.1 2482.3 2434.6 2374.9 2290.8 2171 2035.3 1895.8 1753.2 1579.3
1374.1 1165.5 931.8 673.7 406.6 194.8 0
5050.6 4798.2 4591.6 4465.3 4452.7 4581.2 4822.3 5074.8 5195.9 5124.2
4890.1 4583.1 4289.9 4019.1 3760.8 3515.2 3280.7 3063.1 2875.7 2728.8
2616.8 2537.9 2494.7 2445.4 2371.8 2265.6 2136.7 1989.4 1835.3 1643.9
1422.1 1204.5 964.2 671 392.5 194.2 0
5050.6 4768.8 4544.5 4407.5 4387.7 4513.9 4763.9 5027.7 5174.2 5137.4
4935 4633.1 4330.6 4064.3 3815 3582.3 3357.9 3146.4 2962.1 2814
2693.1 2609 2557.1 2507.1 2434.4 2332.4 2200.7 2050.1 1887.7 1691.1
1465 1241.3 995.2 660.1 362.4 171.3 0
5050.6 4739.5 4497.2 4349.9 4322.8 4446.9 4705.6 4980.8 5152.3 5150.4
4979.8 4683.3 4371.3 4109.6 3869.3 3649.3 3435.2 3229.8 3048.5 2899.3
2769.5 2680.3 2619.3 2568.9 2497.2 2399.3 2264.6 2110.5 1940 1738.4
1507.8 1278.1 1026.2 649.2 332.4 148.3 0
5050.6 4716.8 4461 4306.7 4271.3 4381 4611.8 4856.6 5010.2 5014.7
4868.6 4604 4311 4054.2 3829.8 3631.1 3439.6 3252 3080.5 2936.1
2816.8 2736.3 2678.6 2628.8 2557.3 2454.3 2313.1 2152.4 1977.8 1775.4
1541.5 1313.6 1053.1 706.6 386.1 170.7 0
5050.6 4694 4424.6 4263.7 4219.5 4315.1 4518 4732.3 4868.4 4879
4757.5 4525 4250.5 3998.6 3790.4 3612.9 3443.9 3274.3 3112.5 2973
2864 2792.3 2738.1 2688.5 2617.3 2509.4 2361.5 2194.3 2015.6 1812.5
1575.2 1348.9 1079.9 764 439.9 193.4 0
5050.6 4675.5 4399.2 4233.5 4185.8 4271.5 4451.7 4634.6 4748.6 4755.8
4647.8 4439.9 4189.7 3949.9 3745.5 3571.6 3408.8 3244.7 3085.8 2954.4
2862.9 2802.4 2752 2702.6 2632.8 2524.3 2376.8 2209.2 2029.9 1829.5
1593.1 1365.5 1102 801.6 486.5 212.2 0
5050.6 4657.1 4373.8 4203.2 4151.7 4227.9 4385.4 4537 4629 4632.3
4538.5 4354.8 4128.4 3901.3 3700.7 3530.2 3373.8 3215.2 3059.2 2935.8
2862.1 2812.5 2766 2716.8 2648.3 2539.2 2391.9 2223.9 2044.3 1846.6
1610.9 1382.2 1124.1 839.2 533 231 0
5050.6 4642.8 4355.8 4182.5 4132.1 4206 4355 4492 4571.5 4571.7
4485.8 4319.5 4110.4 3889.5 3682.7 3497.4 3326.1 3156.1 2991.6 2875.7
2814 2773.3 2731.9 2682.3 2614.6 2508.8 2362.7 2197 2022.4 1828.4
1602 1369.8 1118.6 836.8 529.1 226.4 0
5050.6 4628.4 4337.7 4162 4112.5 4184.2 4324.8 4446.9 4513.7 4510.8
4433.3 4284.1 4092.2 3877.6 3664.8 3464.8 3278.8 3097 2924.1 2815.6
2766 2734.2 2697.8 2647.8 2581.1 2478.4 2333.4 2170.2 2000.5 1810.1
1593.1 1357 1113.4 834.3 525.2 221.3 0
5050.6 4615.3 4324 4149.6 4102.1 4175.3 4313.1 4432.1 4495.3 4490.5
4414.1 4275.3 4092.2 3879.2 3661 3447.6 3246.6 3050.3 2869.3 2764.8
2719.1 2692.1 2660.9 2611.3 2543.5 2438.8 2295 2134.6 1966.3 1777.6
1565.7 1329.5 1076.4 803.1 500.8 208.9 0
5050.6 4601.9 4310.2 4137.3 4091.6 4166.4 4301.5 4417.2 4476.9 4470.1
4395.1 4266.6 4092.2 3880.9 3657.1 3430.3 3214.8 3003.6 2814.4 2714.2
2672.2 2650.3 2624.1 2574.7 2505.9 2399.3 2256.9 2098.9 1932.2 1745.2
1538.4 1302 1039.2 771.7 476.4 196.1 0
5050.6 4585.4 4296.7 4128 4087.3 4164.9 4300.5 4414.9 4471.1 4461.4
4383.9 4263.7 4095.1 3883.8 3655.2 3420.7 3195.8 2973 2779.2 2680.3
2639.6 2620.2 2597 2546.6 2476.8 2364.4 2226.8 2071.8 1901.2 1715.2
1509.7 1279.1 996.2 744.2 451.6 184.1 0
5050.6 4601.9 4310.2 4137.3 4091.6 4166.4 4301.5 4417.2 4476.9 4470.1
4395.1 4266.6 4092.2 3880.9 3657.1 3430.3 3214.8 3003.6 2814.4 2714.2
2672.2 2650.3 2624.1 2574.7 2505.9 2399.3 2256.9 2098.9 1932.2 1745.2
1538.4 1302 1039.2 771.7 476.4 196.1 0
5050.6 4615.3 4324 4149.6 4102.1 4175.3 4313.1 4432.1 4495.3 4490.5
4414.1 4275.3 4092.2 3879.2 3661 3447.6 3246.6 3050.3 2869.3 2764.8
2719.1 2692.1 2660.9 2611.3 2543.5 2438.8 2295 2134.6 1966.3 1777.6
1565.7 1329.5 1076.4 803.1 500.8 208.9 0
5050.6 4628.4 4337.7 4162 4112.5 4184.2 4324.8 4446.9 4513.7 4510.8
4433.3 4284.1 4092.2 3877.6 3664.8 3464.8 3278.8 3097 2924.1 2815.6
2766 2734.2 2697.8 2647.8 2581.1 2478.4 2333.4 2170.2 2000.5 1810.1
1593.1 1357 1113.4 834.3 525.2 221.3 0
5050.6 4642.8 4355.8 4182.5 4132.1 4206 4355 4492 4571.5 4571.7
4485.8 4319.5 4110.4 3889.5 3682.7 3497.4 3326.1 3156.1 2991.6 2875.7
2814 2773.3 2731.9 2682.3 2614.6 2508.8 2362.7 2197 2022.4 1828.4
1602 1369.8 1118.6 836.8 529.1 226.4 0
5050.6 4657.1 4373.8 4203.2 4151.7 4227.9 4385.4 4537 4629 4632.3
4538.5 4354.8 4128.4 3901.3 3700.7 3530.2 3373.8 3215.2 3059.2 2935.8
2862.1 2812.5 2766 2716.8 2648.3 2539.2 2391.9 2223.9 2044.3 1846.6
1610.9 1382.2 1124.1 839.2 533 231 0
5050.6 4675.5 4399.2 4233.5 4185.8 4271.5 4451.7 4634.6 4748.6 4755.8
4647.8 4439.9 4189.7 3949.9 3745.5 3571.6 3408.8 3244.7 3085.8 2954.4
2862.9 2802.4 2752 2702.6 2632.8 2524.3 2376.8 2209.2 2029.9 1829.5
1593.1 1365.5 1102 801.6 486.5 212.2 0
5050.6 4694 4424.6 4263.7 4219.5 4315.1 4518 4732.3 4868.4 4879
4757.5 4525 4250.5 3998.6 3790.4 3612.9 3443.9 3274.3 3112.5 2973
2864 2792.3 2738.1 2688.5 2617.3 2509.4 2361.5 2194.3 2015.6 1812.5
1575.2 1348.9 1079.9 764 439.9 193.4 0
5050.6 4716.8 4461 4306.7 4271.3 4381 4611.8 4856.6 5010.2 5014.7
4868.6 4604 4311 4054.2 3829.8 3631.1 3439.6 3252 3080.5 2936.1
2816.8 2736.3 2678.6 2628.8 2557.3 2454.3 2313.1 2152.4 1977.8 1775.4
1541.5 1313.6 1053.1 706.6 386.1 170.7 0
5050.6 4739.5 4497.2 4349.9 4322.8 4446.9 4705.6 4980.8 5152.3 5150.4
4979.8 4683.3 4371.3 4109.6 3869.3 3649.3 3435.2 3229.8 3048.5 2899.3
2769.5 2680.3 2619.3 2568.9 2497.2 2399.3 2264.6 2110.5 1940 1738.4
1507.8 1278.1 1026.2 649.2 332.4 148.3 0
5050.6 4768.8 4544.5 4407.5 4387.7 4513.9 4763.9 5027.7 5174.2 5137.4
4935 4633.1 4330.6 4064.3 3815 3582.3 3357.9 3146.4 2962.1 2814
2693.1 2609 2557.1 2507.1 2434.4 2332.4 2200.7 2050.1 1887.7 1691.1
1465 1241.3 995.2 660.1 362.4 171.3 0
5050.6 4798.2 4591.6 4465.3 4452.7 4581.2 4822.3 5074.8 5195.9 5124.2
4890.1 4583.1 4289.9 4019.1 3760.8 3515.2 3280.7 3063.1 2875.7 2728.8
2616.8 2537.9 2494.7 2445.4 2371.8 2265.6 2136.7 1989.4 1835.3 1643.9
1422.1 1204.5 964.2 671 392.5 194.2 0
5050.6 4827.5 4643.6 4530.8 4523.2 4636.2 4836.6 5030 5101.9 5001.9
4769.7 4486.6 4209.6 3942.2 3684.6 3439.3 3207.5 2993.5 2809.8 2664.4
2556.1 2482.3 2434.6 2374.9 2290.8 2171 2035.3 1895.8 1753.2 1579.3
1374.1 1165.5 931.8 673.7 406.6 194.8 0
5050.6 4856.7 4695.5 4596.1 4593.6 4691.6 4850.9 4985 5007.9 4879.6
4649.4 4390.1 4129.6 3865.4 3608.6 3363.5 3134.2 2924.1 2743.9 2599.9
2495.2 2426.4 2374.5 2304.3 2209.8 2076.6 1934.2 1802.4 1671 1514.6
1326 1126.4 899.3 676.4 420.6 195.4 0
5050.6 4890.1 4754.2 4673.6 4671.1 4742.8 4844 4900.5 4861 4711.8
4498.6 4266.4 4026.9 3783.3 3546.2 3318.7 3101.8 2897.6 2721.4 2579.2
2462.5 2377.6 2305.1 2229.5 2144.3 2035 1918.3 1807.4 1688.4 1540
1350.6 1151.2 920.2 691.1 437 198.5 0
5050.6 4923.6 4813.1 4751.1 4748.6 4794.3 4837 4816 4714.3 4544.3
4348 4142.6 3924.2 3701.3 3483.6 3273.8 3069.5 2871.2 2699.3 2558.2
2429.9 2328.6 2235.5 2154.7 2078.6 1993.3 1902.2 1812.5 1705.9 1565.6
1375 1176 940.9 705.8 453.5 201.6 0
5050.6 4960.6 4883.5 4844.3 4847.1 4874.6 4875.4 4802.1 4648.4 4446.9
4235.6 4034 3837.7 3650.3 3469.5 3289.3 3104.6 2917.7 2744.5 2596.2
2463.5 2361.7 2288.1 2231.5 2178.2 2117.5 2034.6 1922.5 1784.2 1619.2
1416.5 1209.1 968.8 719.4 468 207.4 0
5050.6 4997.8 4953.7 4937.8 4945.5 4955.2 4913.9 4787.9 4582.5 4349.4
4123.2 3925.5 3751.7 3599.3 3455.5 3304.8 3139.6 2964.2 2789.8 2634.2
2497.2 2395 2340.8 2308.2 2277.6 2241.9 2166.7 2032.6 1862.5 1672.9
1457.8 1242.3 996.5 733 482.6 213.2 0
5050.6 5043.8 5034.1 5041.8 5057.3 5059.3 4997.3 4839.3 4596.1 4322.8
4051.5 3838.3 3683.3 3568.9 3468.1 3350.9 3210.4 3053.4 2876.1 2708.4
2583.4 2515.6 2522.4 2529.2 2507.8 2455.5 2329.5 2124.1 1892.5 1672.5
1465.2 1246.2 997.1 724.8 471.9 199.6 0
5050.6 5085.1 5115.5 5152.9 5194.4 5203.3 5156.8 5026.9 4814.5 4571.5
4306.3 4070.3 3878 3725.9 3599 3465.2 3314.1 3148.9 2973 2833.4
2747.8 2704.5 2698.2 2684.2 2610.2 2468.1 2328 2128.4 1892.5 1653.5
1377.6 1101.8 824.6 577.5 362.4 154.1 0
5050.6 5127.7 5201.7 5273.2 5337 5364.3 5343.2 5251.1 5092.4 4906.2
4698.2 4508.1 4349.2 4212.2 4077.5 3918.9 3729.8 3521 3299.3 3123.9
3007.5 2930.7 2875.1 2809.2 2708.4 2533.2 2358.8 2111.3 1812.9 1540.6
1250.8 978.7 720.6 500.8 306.2 131 0
5050.6 5170.3 5288 5393.6 5479.3 5525.4 5529.6 5475.4 5370.3 5240.9
5090.3 4945.9 4820.3 4698.2 4556 4372.6 4145.5 3893.2 3625.7 3414.5
3267.2 3157.1 3052 2934.2 2806.7 2598.5 2389.6 2094.1 1733 1427.4
1124.1 855.6 616.3 424 250 108.1 0
5050.6 5214.9 5380.2 5530.2 5645.3 5721.1 5755 5737 5687.4 5626.5
5566.5 5526.3 5507.5 5484.3 5440.5 5365.5 5262.2 5155.6 5056.6 4974.8
4885.6 4735 4485.4 4133.5 3676.5 3129.6 2637.5 2164.6 1713 1366.5
1069 818.1 600.8 420.9 251.6 109.5 0
5050.6 5259.5 5472.7 5666.9 5811.2 5916.9 5980.4 5998.6 6004.5 6012.2
6042.8 6106.8 6194.4 6270 6325.4 6358.3 6379.1 6418.4 6487.6 6535.1
6504.1 6313.2 5918.8 5332.5 4546.3 3660.6 2885.4 2235 1692.9 1305.9
1014 780.6 585.3 418.2 252.9 110.9 0
5050.6 5303.7 5564.3 5807.2 5996.5 6126.9 6208.3 6247.3 6277.7 6318.8
6393.2 6509.5 6660.1 6817.3 6996.4 7196.9 7451.6 7784.8 8223.1 8690.2
9123.6 9405 9342.9 8906.5 8094.3 6996 5875.4 4777.7 3761.8 2875.9
2087.3 1414.4 911.3 560.5 299.6 124.2 0
5050.6 5348 5656.2 5947.5 6182 6337 6436.3 6496 6551 6625.2
6743.4 6912 7125.8 7364.6 7667.3 8035.5 8523.9 9151.1 9958.7 10845.3
11743 12496.5 12766.9 12480.6 11642.2 10331.3 8865.6 7320.4 5830.6 4445.9
3160.6 2048.1 1237.4 703.1 346.5 137.6 0
5050.6 5389.7 5748.3 6099.2 6374 6547.9 6656.2 6719 6783 6862.2
6975.4 7133.6 7339.6 7576.2 7870.2 8294.1 8900.7 9694.9 10692.2 11877.9
13299.7 14793.1 16117.2 17055.6 17290.1 16302.7 14905.5 13242.9 11428.7 9461.9
7207.4 5044.5 3250.1 1881.1 846.2 277.1 0
5050.6 5431.4 5840.3 6251.2 6566.1 6758.9 6876.2 6942.1 7014.8 7099.1
7207.6 7354.9 7553.5 7788 8072.9 8552.6 9277.4 10238.7 11425.8 12910.3
14856.1 17089.7 19467.7 21630.6 22937.8 22274 20945.5 19165.4 17026.7 14478.2
11254.2 8041 5262.8 3059.2 1346 416.7 0
